BURNDY
Image of YGHHC34C34 YGHHC34C34Compression Grounding C-TAP Connector
Image of YGHHC34C34 YGHHC34C34Compression Grounding C-TAP Connector
Calificado Buy America(n)

YGHHC34C34Compression Grounding C-TAP Connector

Marca: Burndy

ID del Catálogo: YGHHC34C34

Compression ground connector, Material: Copper, Range Run & Tap: 300 Kcmil-500 Kcmil

  • Double Figure C Connector, C-Shaped opening permits two continuous parallel cables into conductor groove
  • Qualified to IEEE-837 2014
  • Prefilled with PENETROX compound and strip sealed

Detalles del producto

General

Application

Cable to Cable or Cable to Ground Rod Applications

Catalog Number

YGHHC34C34

Connector Type

Tap

Construction Material - Main

Copper

Die Index

1011

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Plated

N

Sub Brand

Connector

Trade Name

HYTAP™

Type

Taps

UPC

621945456273

UPC 14 Digit GTIN

00621945456273

Dimensiones

Dimension - Height mm

0 mm

Width

2.91 in

Relacionado con el Conductor

Conductor - Copper Str Run Range

300 - 500 kcmil

Conductor - Copper Str Tap Range

300 - 500 kcmil

Certificaciones y Cumplimiento

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Certification - CSA Approved

[Delete]

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL 467
  • IEEE 837
  • IEEE 837 2014 Qualified
  • UL 486A-486B

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified;UL 486A-486B

Standards - RoHS Compliance Status

CM

LogĂ­stica

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1500