
Brand: Burndy
Catalog ID: YGHP2C2
Application
For Direct Burial In Earth And Concrete
Catalog Number
YGHP2C2
Connector Type
Tap
Die Index
O
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYTAP
Trade Name
HYTAP™
Type
Taps
UPC
781810220917
UPC 14 Digit GTIN
00781810220917
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Run
6
Conductor - Copper Solid Run Range
6
Conductor - Copper Solid Tap
6
Conductor - Copper Solid Tap Range
6
Conductor - Copper Str Run
6;5;4;3;2
Conductor - Copper Str Run Range
6-2
Conductor - Copper Str Tap
6;5;4;3;2
Conductor - Copper Str Tap Range
6-2
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837;IEEE 837 2014 Qualified
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
1
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
17400