BURNDY
YGHP34C26TN Figure 6 Compression Grounding Connector, 250-500 kcmil, 5/8"-3/4" Rod or Rebar Run; 1/0 Str-2/0 Str Tap
Image of YGHP34C26TN YGHP34C26TN Figure 6 Compression Grounding Connector, 250-500 kcmil, 5/8"-3/4" Rod or Rebar Run; 1/0 Str-2/0 Str Tap

YGHP34C26TN Figure 6 Compression Grounding Connector, 250-500 kcmil, 5/8"-3/4" Rod or Rebar Run; 1/0 Str-2/0 Str Tap

Brand: Burndy

Catalog ID: YGHP34C26TN

HYTAP™ Figure 6 Tap HYGROUND® Compression Connector or Tap Splice Connector; Accommodates: Run: 250 - 500 kcmil; 5/8" - 3/4" Rod; Tap: 1/0 Str. - 2/0 Str.; Rebar Run: 5/8" - 3/4" Rebar; Tap 1/0 Str. - 2/0 Str.

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHP34C26TN

Connector Type

Tap

Die Index

998

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYTAP™

Type

Taps

UPC

781810203965

UPC 14 Digit GTIN

00781810203965

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

2.58 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

1/0-2/0

Conductor - Rebar Run

5 ;6

Conductor - Rebar Run Range

5 -6

Conductor - Rod Run

5/8 in;3/4 in

Conductor - Rod Run Range

5/8 in-3/4 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

4440