BURNDY
YGHP34C34TN Fig. 6 Cu Wire/Rod/Rebar Run to Cu Wire Tap, Tin
Image of YGHP34C34TN YGHP34C34TN Fig. 6 Cu Wire/Rod/Rebar Run to Cu Wire Tap, Tin

YGHP34C34TN Fig. 6 Cu Wire/Rod/Rebar Run to Cu Wire Tap, Tin

Brand: Burndy

Catalog ID: YGHP34C34TN

Tin plated Cu Compression Ground Rod Connector, 250- 500 kcmil , 5/8" to 3/4" Rod, 5/8" to 3/4" Rebar (Run) to 350- 500 kcmil (Tap).

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHP34C34TN

Connector Type

Tap

Die Index

1011

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

3

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYTAP™

Type

Taps

UPC

781810527290

UPC 14 Digit GTIN

00781810527290

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

350 kcmil-500 kcmil

Conductor - Rebar Run

5 ;6

Conductor - Rebar Run Range

5 kcmil-6 kcmil

Conductor - Rod Run

5/8 in;3/4 in

Conductor - Rod Run Range

5/8 in-3/4 in

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

Direct Burial

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

5920