
Brand: Burndy
Catalog ID: YGHS27
Catalog Number
YGHS27
Die Index
16
Material
Copper
Physical Attribute - Number of Crimps Required
2
Trade Name
HYLINK™
Type
Splices
UPC
781810169223
UPC 14 Digit GTIN
00781810169223
Dimension - B Length fraction
1-1/6 in
Dimension - Outside Diameter inch
0.79 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size Range
3/0 AWG
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
Standards - Industry Standards Met
UL467;UL 486A-486B;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Crimps Required
2
Carton Quantity
10
Minimum Pack Quantity
10