BURNDY
Image of YGHS2C YGHS2C Compression Grounding Splice, 2 AWG Cu

YGHS2C Compression Grounding Splice, 2 AWG Cu

Brand: Burndy

Catalog ID: YGHS2C

HYGROUND® Grounding Irreversible Compression Splice; Heavy Duty; Accommodates: #2 AWG.

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHS2C

Connector Type

Splice

Die Index

11

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Trade Name

HYLINK™

Type

Splices

UPC

781810220450

UPC 14 Digit GTIN

00781810220450

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.73 in

Dimension - Outside Diameter inch

0.50 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Splice

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

24000