BURNDY
YGHS31 Compression Grounding Splice, 350 kcmil Cu
Image of YGHS31 YGHS31 Compression Grounding Splice, 350 kcmil Cu

YGHS31 Compression Grounding Splice, 350 kcmil Cu

Brand: Burndy

Catalog ID: YGHS31

HYGROUND® Grounding Irreversible Compression Splice; Heavy Duty; Accommodates: 350 kcmil.

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHS31

Die Index

20

Material

Copper

Physical Attribute - Number of Crimps Required

2

Trade Name

HYLINK™

Type

Splices

UPC

781810165614

UPC 14 Digit GTIN

00781810165614

Dimensions

Dimension - B Length fraction

1-1/6 in

Dimension - Outside Diameter inch

1.17 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

350 kcmil

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

2

Logistics

Minimum Pack Quantity

1