BURNDY
YGHS34TN Compression Grounding Splice, 500 kcmil Cu, Tin Plate
Image of YGHS34TN YGHS34TN Compression Grounding Splice, 500 kcmil Cu, Tin Plate

YGHS34TN Compression Grounding Splice, 500 kcmil Cu, Tin Plate

Brand: Burndy

Catalog ID: YGHS34TN

HYGROUND® Grounding Irreversible Compression Splice; Heavy Duty; Accommodates: 500 kcmil; Tin Plated.

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHS34TN

Connector Type

Terminal

Die Index

22

Material

Copper

Physical Attribute - Number of Crimps Required

3

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLINK™

Type

Splices

UPC

781810110713

UPC 14 Digit GTIN

00781810110713

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.48 in

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - Outside Diameter inch

1.24 in

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

3

Logistics

Minimum Pack Quantity

1