BURNDY
Image of YGIBS285502N YGIBS285502N Structural Steel Compression Grounding Connector
Image of YGIBS285502N YGIBS285502N Structural Steel Compression Grounding Connector

YGIBS285502N Structural Steel Compression Grounding Connector

Brand: Burndy

Catalog ID: YGIBS285502N

GROUNDLINK™ Connector for Structural Steel Angled or Parallel Beam; Accommodates: 2 - 4/0 AWG; 3" Length

  • Irreversible compression ground connector allowing attachment to a structural steel standard (Angled) or wide flange (Parallel) beam
  • Made of high conductivity wrought copper and prefilled with PENETROX™ E compound and strip sealed

Product details

General

Application

For Direct Burial Cables

Catalog Number

YGIBS285502N

Connector Type

Tap

EU RoHS Indicator

Yes

I Beam Style

Standard Beam (Flange Angled)

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

HYGROUND, GROUNDLINK

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810035023

UPC 14 Digit GTIN

00781810035023

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3.00 in

Dimension - Height mm

0 mm

Dimension - I Beam Thickness inch

0.462" - 0.550"

Dimension - I Beam Thickness Range inch

0.438;0.450;0.475;0.500

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.00 in

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

594

Resources and downloads