
Brand: Burndy
Catalog ID: YGIBS344622N
Catalog Number
YGIBS344622N
Connector Type
Tap
I Beam Style
Standard Beam (Flange Angled)
Material
Copper
Plated
N
Plating Type
Unplated
Trade Name
GROUNDLINK™
Type
Taps
UPC
781810039311
UPC 14 Digit GTIN
00781810039311
Dimension - B Length fraction
6 in
Dimension - B Length inch
6.00 in
Dimension - Height mm
0 mm
Dimension - I Beam Thickness inch
0.400" - 0.462"
Dimension - I Beam Thickness Range inch
0.376;0.400;0.425;0.437
Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
6.00 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
250 kcmil-500 kcmil
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
696