Brand: Burndy
Catalog ID: YGIBW284622N
Application
For Direct Burial Cables
Catalog Number
YGIBW284622N
Connector Type
Tap
EU RoHS Indicator
Yes
I Beam Style
Wide Flange Beam (Flange Parallel)
Material
Copper
Plated
N
Plating Type
Unplated
Sub Brand
HYGROUND, GROUNDLINK
Trade Name
GROUNDLINK™
Type
Taps
UPC
781810039380
UPC 14 Digit GTIN
00781810039380
Dimension - B Length fraction
3 in
Dimension - B Length inch
3.00 in
Dimension - I Beam Thickness inch
0.400" - 0.462"
Dimension - I Beam Thickness Range inch
0.376;0.400;0.425;0.437
Dimension - L Length Overall mm
76 mm
Dimension - Length Overall inch
3.00 in
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
2 AWG-4/0 AWG
Conductor Type
CU C Str-Size
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1782