BURNDY
YGIBW345502N Structural Steel Compression Grounding Connector
Image of YGIBW345502N YGIBW345502N Structural Steel Compression Grounding Connector

YGIBW345502N Structural Steel Compression Grounding Connector

Brand: Burndy

Catalog ID: YGIBW345502N

Wrought Cu Straight I-Beam Connector, #2 AWG-500 kcmil, For Cu Cable.

  • Irreversible compression ground connector allowing attachment to a structural steel standard (Angled) or wide flange (Parallel) beam
  • Made of high conductivity wrought copper and prefilled with PENETROX™ E compound and strip sealed

General

Catalog Number

YGIBW345502N

Connector Type

Tap

I Beam Style

Wide Flange Beam (Flange Parallel)

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810035047

UPC 14 Digit GTIN

00781810035047

Dimensions

Dimension - B Length fraction

6 in

Dimension - B Length inch

6.00 in

Dimension - I Beam Thickness inch

0.462" - 0.550"

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Conductor Related

Conductor - Copper Str Size

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

250 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

  • UL467
  • IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

696