
Brand: Burndy
Catalog ID: YGL29C2
Application
For Direct Burial In Earth And Concrete
Catalog Number
YGL29C2
Connector Type
Tap
Die Index
997
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYGRID
Trade Name
HYGRID™
Type
Taps
UPC
781810220016
UPC 14 Digit GTIN
00781810220016
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - D inch
0.31 in
Dimension - L Length Overall mm
64 mm
Dimension - Length BB inch
0.75 in
Dimension - Length Overall inch
2.50 in
Dimension - Pad Width inch
1.66 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size A
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size A Range
6 AWG-2 AWG
Conductor - Copper Solid Size B
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size B Range
6 AWG-2 AWG
Conductor - Copper Str Size A
1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size A Range
1 AWG-250 kcmil
Conductor - Copper Str Size B
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size B Range
6 AWG-2 AWG
Conductor - Rebar Size A
3 ;4
Conductor - Rebar Size A Range
3 -4
Conductor - Rod Size A
1/2 in;5/8 in
Conductor - Rod Size A Range
1/2 in-5/8 in
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - Industry Standards Met
UL467;IEEE 837;IEEE 837 2014 Qualified
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2400