
Brand: Burndy
Catalog ID: YGL34C29
Application
For Direct Burial In Earth And Concrete
Catalog Number
YGL34C29
Connector Type
Tap
Die Index
997;998
EU RoHS Indicator
Material
Copper
Oxide Inhibitor Type
Penetrox E
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYGROUND, HYGRID
Trade Name
HYGRID™
Type
Taps
UPC
781810220047
UPC 14 Digit GTIN
00781810220047
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - D inch
0.50 in
Dimension - L Length Overall mm
64 mm
Dimension - Length Overall inch
2.50 in
Dimension - Pad Width inch
2.09 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size A
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size A Range
250 kcmil-500 kcmil
Conductor - Copper Str Size B
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size B Range
2 AWG-250 kcmil
Conductor - Rebar Size A
5 ;6
Conductor - Rebar Size A Range
5 -6
Conductor - Rod Size A
5/8 in;3/4 in
Conductor - Rod Size A Range
5/8 in-3/4 in
Conductor Type
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Industry Standard(s)
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1776