BURNDY
YGL34C29TN Compression Cross Grid, Cable/Cable 250-500 kcmil Run, #2 Str-250 kcmil Tap, Cable/Ground Rod/Rebar 5/8"-3/4" Rod Run, #2 Str-250 kcmil Tap
Image of YGL34C29TN YGL34C29TN Compression Cross Grid, Cable/Cable 250-500 kcmil Run, #2 Str-250 kcmil Tap, Cable/Ground Rod/Rebar 5/8"-3/4" Rod Run, #2 Str-250 kcmil Tap

YGL34C29TN Compression Cross Grid, Cable/Cable 250-500 kcmil Run, #2 Str-250 kcmil Tap, Cable/Ground Rod/Rebar 5/8"-3/4" Rod Run, #2 Str-250 kcmil Tap

Brand: Burndy

Catalog ID: YGL34C29TN

HYGRID™ Cross Connector; Copper Compression; Cable to Cable/Cable to Rod or Rebar; Cable to Cable: Element A: 250 - 500 kcmil; Element B: #2 Str - 250 kcmil Cable to Ground Rod or Rebar: Element A: 5/8" - 3/4" Rod; Element B: #2 Str - 250 kcmil.

  • Irreversible compression ground grid cross connector allows adjustment of the compression elements prior to installation
  • UL467 Listed
  • Acceptable for Direct Burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGL34C29TN

Material

Copper

Trade Name

HYGRID™

Type

Taps

UPC

781810110966

UPC 14 Digit GTIN

00781810110966

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - D inch

0.50 in

Dimension - Pad Width inch

2.09 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size A Range

250 kcmil-500 kcmil

Conductor - Copper Str Size B

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size B Range

2 AWG-250 kcmil

Conductor - Rebar Size A

5 ;6

Conductor - Rebar Size A Range

5 -6

Conductor - Rod Size A

5/8 in;3/4 in

Conductor - Rod Size A Range

5/8 in-3/4 in

Conductor Type

  • CU C Solid-Size A
  • CU C Str-Size A
  • Rod-Size A
  • Rebar-Size A
  • CU C Solid-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1440