
Brand: Burndy
Catalog ID: YGL34C2TN
Catalog Number
YGL34C2TN
Connector Type
Tap
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYGRID™
Type
Taps
UPC
781810457474
UPC 14 Digit GTIN
00781810457474
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - D inch
0.31 in
Dimension - L Length Overall mm
64 mm
Dimension - Length Overall inch
2.50 in
Dimension - Pad Width inch
2.09 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size A
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size A Range
250 kcmil-500 kcmil
Conductor - Copper Str Size B
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size B Range
6 AWG-2 AWG
Conductor - Rebar Size A
5 ;6
Conductor - Rebar Size A Range
5 -6
Conductor - Rod Size A
5/8 in;3/4 in
Conductor - Rod Size A Range
5/8 in-3/4 in
Conductor Type
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
2784