BURNDY
YGL34C34 Compression Cross Grid Connector, 250-500 kcmil Cu or 5/8"-3/4" Ground Rod or #5-#6 Rebar Run, 250-500 kcmil Cu Tap
Image of YGL34C34 YGL34C34 Compression Cross Grid Connector, 250-500 kcmil Cu or 5/8"-3/4" Ground Rod or #5-#6 Rebar Run, 250-500 kcmil Cu Tap

YGL34C34 Compression Cross Grid Connector, 250-500 kcmil Cu or 5/8"-3/4" Ground Rod or #5-#6 Rebar Run, 250-500 kcmil Cu Tap

Brand: Burndy

Catalog ID: YGL34C34

Copper Compression Cross Grid Connector, 250 kcmil - 500 kcmil or 5/8" - 3/4" Ground Rod or # 5 - 6 Rebar, 250 kcmil - 500 kcmil.

  • Irreversible compression ground grid cross connector allows adjustment of the compression elements prior to installation
  • UL467 Listed
  • Acceptable for Direct Burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGL34C34

Connector Type

Tap

Die Index

1011

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGRID

Trade Name

HYGRID™

Type

Taps

UPC

781810220054

UPC 14 Digit GTIN

00781810220054

Dimensions

Dimension - B Length fraction

1-1/9 in

Dimension - B Length inch

1.10 in

Dimension - D inch

0.75 in

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - Pad Width inch

2.28 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size A Range

250 kcmil-500 kcmil

Conductor - Copper Str Size B

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size B Range

250 kcmil-500 kcmil

Conductor - Rebar Size A

5 ;6

Conductor - Rebar Size A Range

5 -6

Conductor - Rod Size A

5/8 in;3/4 in

Conductor - Rod Size A Range

5/8 in-3/4 in

Conductor Type

  • CU C Solid-Size A
  • CU C Str-Size A
  • Rod-Size A
  • Rebar-Size A
  • CU C Solid-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

900