BURNDY
YGL34C34TN Cross Grid, Cu Wire or Rebar to Cu Wire Tap, Tin
Image of YGL34C34TN YGL34C34TN Cross Grid, Cu Wire or Rebar to Cu Wire Tap, Tin

YGL34C34TN Cross Grid, Cu Wire or Rebar to Cu Wire Tap, Tin

Brand: Burndy

Catalog ID: YGL34C34TN

Cu Compression Ground Connector, Cable to Cable/ Cable to Rebar, 250 - 500 Kcmil (Run), 250 - 500 Kcmil (Tap), Tin Plated.

  • Irreversible compression ground grid cross connector allows adjustment of the compression elements prior to installation
  • UL467 Listed
  • Acceptable for Direct Burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGL34C34TN

Connector Type

Tap

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYGRID™

Type

Taps

UPC

781810110959

UPC 14 Digit GTIN

00781810110959

Dimensions

Dimension - B Length fraction

1-1/9 in

Dimension - B Length inch

1.10 in

Dimension - D inch

0.75 in

Dimension - L Length Overall mm

75 mm

Dimension - Length Overall inch

2.94 in

Dimension - Pad Width inch

2.28 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size A Range

250 kcmil-500 kcmil

Conductor - Copper Str Size B

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size B Range

250 kcmil-500 kcmil

Conductor - Rebar Size A

5 ;6

Conductor - Rebar Size A Range

5 -6

Conductor - Rod Size A

5/8 in;3/4 in

Conductor - Rod Size A Range

5/8 in-3/4 in

Conductor Type

  • CU C Solid-Size A
  • CU C Str-Size A
  • Rod-Size A
  • Rebar-Size A
  • CU C Solid-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

720