BURNDY
Image of YGLR29C12 YGLR29C12 Compression Ground Rod Connector

YGLR29C12 Compression Ground Rod Connector

Brand: Burndy

Catalog ID: YGLR29C12

Copper Compression Connector, Ground Rod to Grid, 2 AWG (Str.) to 250 kcmil, 1/2" Ground Rod or #3- #4 Rebar.

  • Ground grid connector for a range of copper cable to ground rod
  • Provides high torque strength on ground rod
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGLR29C12

Connector Type

Tap

Die Index

997

Die Index - Element A

997

Die Index - Element B

1011

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Precrimp Die

UPRECRIMP12

Prefilled Oxide Inhibitor

Y

Trade Name

GRIDLOK™

Type

Taps

UPC

781810220801

UPC 14 Digit GTIN

00781810220801

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

0.31 in

Dimension - Ground Rod Size

1/2

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

64 mm

Dimension - Length BB inch

0.88 in

Dimension - Length Overall inch

2.53 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size A Range

2 AWG-250 kcmil

Conductor - Rebar Tap

3;4

Conductor - Rod Size B

1/2 in

Conductor - Rod Size B Range

1/2 in

Conductor Type

  • CU C Str-Size
  • Rod-Size
  • CU Weld C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2400