
Brand: Burndy
Catalog ID: YGLR34C100
Catalog Number
YGLR34C100
Connector Type
Tap
Die Index
1011
Die Index - Element A
1011
Die Index - Element B
1011
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
2
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
GRIDLOK™
Type
Taps
UPC
781810220863
UPC 14 Digit GTIN
00781810220863
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - D inch
0.50 in
Dimension - Ground Rod Size
1
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
67 mm
Dimension - Length BB inch
0.88 in
Dimension - Length Overall inch
2.63 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size A
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size A Range
250 kcmil-500 kcmil
Conductor - Rebar Tap
6;7
Conductor - Rod Size B
1 in
Conductor - Rod Size B Range
1 in
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
2
Carton Quantity
60
Minimum Pack Quantity
6
Pallet Quantity
1800