BURNDY
Image of YGLR34C34 YGLR34C34 Compression Ground Rod Connector

YGLR34C34 Compression Ground Rod Connector

Brand: Burndy

Catalog ID: YGLR34C34

Copper Compression Connector, Ground Rod to Grid, 250 kcmil - 500 kcmil, 3/4" Ground Rod.

  • Ground grid connector for a range of copper cable to ground rod
  • Provides high torque strength on ground rod
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGLR34C34

Connector Type

Tap

Die Index

1011

Die Index - Element A

1011

Die Index - Element B

1011

EU RoHS Indicator

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Precrimp Die

UPRECRIMP34

Prefilled Oxide Inhibitor

Y

Sub Brand

GRIDLOK

Trade Name

GRIDLOK™

Type

Taps

UPC

781810220856

UPC 14 Digit GTIN

00781810220856

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

0.50 in

Dimension - Ground Rod Size

3/4

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length BB inch

0.88 in

Dimension - Length Overall inch

2.63 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size A Range

250 kcmil-500 kcmil

Conductor - Rebar Tap

5;6

Conductor - Rod Size B

3/4 in

Conductor - Rod Size B Range

3/4 in

Conductor Type

  • CU C Str-Size
  • Rod-Size
  • CU Weld C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

  • UL467
  • IEEE 837
  • IEEE 837 2014 Qualified

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1440