BURNDY
Image of YGLR34C58 YGLR34C58 Compression Ground Rod Connector
Image of YGLR34C58 YGLR34C58 Compression Ground Rod Connector

YGLR34C58 Compression Ground Rod Connector

Brand: Burndy

Catalog ID: YGLR34C58

Copper Compression Connector, Ground Rod to Grid, 250 kcmil - 500 kcmil,5/8" Ground Rod.

  • Ground grid connector for a range of copper cable to ground rod
  • Provides high torque strength on ground rod
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGLR34C58

Connector Type

Tap

Die Index

1011

Die Index - Element A

1011

Die Index - Element B

1011

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

2

Plated

No

Plating Type

Unplated

Precrimp Die

UPRECRIMP58

Prefilled Oxide Inhibitor

Y

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Cross Grid Connections

Product Type

Compression

Sub Brand

GRIDLOK

Trade Name

GRIDLOK™

Type

Taps

UPC

781810220849

UPC 14 Digit GTIN

00781810220849

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

0.31 in

Dimension - Ground Rod Size

5/8

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

64 mm

Dimension - Length BB inch

0.88 in

Dimension - Length Overall inch

2.53 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size A Range

250 kcmil-500 kcmil

Conductor - Rebar Tap

5;6

Conductor - Rod Size B

5/8 in

Conductor - Rod Size B Range

5/8 in

Conductor Type

  • CU C Str-Size
  • Rod-Size
  • CU Weld C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1440