
Brand: Burndy
Catalog ID: YGS28
Application
For Direct Burial In Earth Or Concrete
Catalog Number
YGS28
Connector Type
Splice
Die Index
15
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
N
Plating Type
Unplated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
Splices
UPC
781810220429
UPC 14 Digit GTIN
00781810220429
Dimension - B Length fraction
1-7/20 in
Dimension - B Length inch
1.57 in
Dimension - L Length Overall mm
86 mm
Dimension - Length Overall inch
3.37 in
Dimension - Outside Diameter inch
0.69 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size
4/0 Str.
Conductor - Copper Str Size Range
4/0 Str.
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - Industry Standards Met
UL 486A-486B;UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Splice
Physical Attribute - Number of Crimps Required
2
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
9600