BURNDY
Image of YGS2C YGS2C Compression Grounding Splice, 2 AWG Cu

YGS2C Compression Grounding Splice, 2 AWG Cu

Brand: Burndy

Catalog ID: YGS2C

HYGROUND® Grounding Irreversible Compression Splice; Accommodates: #2 Str.; 2.41" Length.

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGS2C

Color Code

Brown

Connector Type

Splice

Die Index

10

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Trade Name

HYLINK™

Type

Splices

UPC

781810220405

UPC 14 Digit GTIN

00781810220405

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.22 in

Dimension - L Length Overall mm

68 mm

Dimension - Length Overall inch

2.67 in

Dimension - Outside Diameter inch

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2

Conductor - Copper Solid Size Range

2

Conductor - Copper Str Size

2 Sol./Str.

Conductor - Copper Str Size Range

2 Sol./Str.

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B;UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

Splice

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

11600