BURNDY
Image of YGS6C YGS6C Compression Grounding Splice, 6 AWG Cu

YGS6C Compression Grounding Splice, 6 AWG Cu

Brand: Burndy

Catalog ID: YGS6C

HYGROUND® Grounding Irreversible Compression Splice; Accommodates: #6 Sol./Str.; 2.48" Length.

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGS6C

Color Code

Blue

Connector Type

Splice

Die Index

7

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Trade Name

HYLINK™

Type

Splices

UPC

781810102473

UPC 14 Digit GTIN

00781810102473

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.09 in

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.38 in

Dimension - Outside Diameter inch

0.29 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

6

Conductor - Copper Solid Size Range

6

Conductor - Copper Str Size

6 Sol./Str.

Conductor - Copper Str Size Range

6 Sol./Str.

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B;UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Splice

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

23200