BURNDY
YH2929, Cu Compression H Tap, 250 kcmil-2 AWG Run and Tap
Image of YH2929 YH2929, Cu Compression H Tap, 250 kcmil-2 AWG Run and Tap
Buy America(n) Qualified

YH2929, Cu Compression H Tap, 250 kcmil-2 AWG Run and Tap

Brand: Burndy

Catalog ID: YH2929

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 250 kcmil-2 AWG Class B,C, 4/0 AWG-2 AWG Class I, DLO; Tap 1: 250 kcmil-2 AWG Class B,C, 4/0 AWG-2 AWG Class I, DLO. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH2929

Color Code

Purple

Connector Type

H-TAP

Die Index

654

EU RoHS Indicator

Finish Type

Tin-Plated

Material

Copper

Plated

YES

Plating Type

Tin - Electro Plated

Sub Brand

CRIMPIT

Trade Name

HYLUG™

Type

Compression Taps

UPC

781810013830

UPC 14 Digit GTIN

00781810013830

Dimensions

Dimension - Height inch

1.85 in

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.90 in

Dimension - Strip Length inch

1-1/16

Dimension - Width fraction

.90 in

Dimension - Width inch

1.85 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex G Run Range

2 AWG-4/0 AWG

Conductor - Copper Flex G Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex G Tap Range

2 AWG-4/0 AWG

Conductor - Copper Flex H Run

4/0 AWG

Conductor - Copper Flex H Run Range

4/0 AWG

Conductor - Copper Flex H Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex H Tap Range

2 AWG-4/0 AWG

Conductor - Copper Flex I Run

4/0 AWG-2 AWG

Conductor - Copper Flex I Run Range

2 AWG-4/0 AWG

Conductor - Copper Flex I Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex I Tap Range

4/0 AWG-2 AWG

Conductor - Copper Flex K Run

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex K Run Range

2 AWG-4/0 AWG

Conductor - Copper Flex K Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex K Tap Range

2 AWG-4/0 AWG

Conductor - Copper Flex M Run

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex M Run Range

2 AWG-4/0 AWG

Conductor - Copper Flex M Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex M Tap Range

2 AWG-4/0 AWG

Conductor - Copper Str Run

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

250 KCMIL-2 AWG

Conductor - Copper Str Tap

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

250 KCMIL-2 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

H-TAP

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7200