BURNDY
YH2C2CWCC, Cu Compression H Tap and Clear Cover, 2-8 AWG Run and Tap
Image of YH2C2CWCC YH2C2CWCC, Cu Compression H Tap and Clear Cover, 2-8 AWG Run and Tap
Buy America(n) Qualified

YH2C2CWCC, Cu Compression H Tap and Clear Cover, 2-8 AWG Run and Tap

Brand: Burndy

Catalog ID: YH2C2CWCC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 2 AWG-2 AWG Class B,C, 2 AWG-6 AWG Class B,C, 2 AWG-6 AWG Class G,H,I,DLO, 8 AWG Class I, DLO, Tap 1: 2 AWG-2 AWG Class B,C, 2 AWG-6 AWG Class B,C, 2 AWG-6 AWG Class G,H,I,DLO, 8 AWG Class I, DLO, Tap 2: 8 AWG-14 AWG Class B,C, 8 AWG-14 AWG Class G,H,I,DLO, 8 AWG Class K Class I, DLO, Tap 3: 8 AWG-14 AWG Class B,C, 8 AWG-14 AWG Class G,H,I,DLO, 8 AWG Class K, kitted with clear cover. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH2C2CWCC

Color Code

Brown

Connector Type

H-TAP W/CLR COVER

Die Index

C

EU RoHS Indicator

Finish Type

Tin-Plated

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810436455

UPC 14 Digit GTIN

00781810436455

Dimensions

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.75 in

Dimension - Strip Length inch

7/8

Dimension - Width inch

1.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

8;7;6;5;4;3;2

Conductor - Copper Flex G Run Range

2 AWG-6 AWG

Conductor - Copper Flex G Tap

8;7;6;5;4;3;2

Conductor - Copper Flex G Tap Range

2 AWG-14 AWG

Conductor - Copper Flex H Run Range

2 AWG-6 AWG

Conductor - Copper Flex H Tap

8;7;6;5;4;3;2

Conductor - Copper Flex H Tap Range

2 AWG-14 AWG

Conductor - Copper Flex I Run

2 AWG-8 AWG

Conductor - Copper Flex I Tap

8;7;6;5;4;3;2

Conductor - Copper Flex I Tap Range

2 AWG-8 AWG

Conductor - Copper Flex K Run

8;7;6;5;4;3;2

Conductor - Copper Flex K Run Range

8 AWG

Conductor - Copper Flex K Tap

8;7;6;5;4;3;2

Conductor - Copper Flex K Tap Range

8 AWG

Conductor - Copper Flex M Run

8;7;6;5;4;3;2

Conductor - Copper Flex M Tap

8;7;6;5;4;3;2

Conductor - Copper Solid Run

6;5;4;3;2

Conductor - Copper Solid Tap

6;5;4;3;2

Conductor - Copper Str Run Range

2 AWG-6 AWG

Conductor - Copper Str Tap Range

2 AWG-6 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

H-TAP W/CLR COVER

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

825