
Brand: Burndy
Catalog ID: YH3931
Application
Wire Tap
Catalog Number
YH3931
Color Code
Yellow
Connector Type
H-TAP
Die Index
K-R
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
CRIMPIT
Temperature Rating
194
Trade Name
CRIMPIT™
Type
Compression Taps
UPC
781810013885
UPC 14 Digit GTIN
00781810013885
Dimension - Height inch
2.97 in
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.95 in
Dimension - Strip Length inch
1-1/16
Dimension - Width fraction
1.50 in
Dimension - Width inch
2.97 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
500 kcmil
Conductor - Copper Flex G Run Range
500 kcmil
Conductor - Copper Flex G Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex G Tap Range
1/0 AWG-250 kcmil
Conductor - Copper Flex H Run
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Flex H Run Range
2 AWG-500 kcmil
Conductor - Copper Flex H Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex H Tap Range
1/0 AWG-250 kcmil
Conductor - Copper Flex I Run
550-500 KCMIL
Conductor - Copper Flex I Run Range
500 kcmil
Conductor - Copper Flex I Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex I Tap Range
250 KCMIL-1/0 AWG
Conductor - Copper Flex K Run
500 kcmil
Conductor - Copper Flex K Run Range
500 kcmil
Conductor - Copper Flex K Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex K Tap Range
4/0 AWG
Conductor - Copper Flex M Run
500 kcmil
Conductor - Copper Flex M Run Range
500 kcmil
Conductor - Copper Flex M Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex M Tap Range
1/0 AWG-250 kcmil
Conductor - Copper Str Run
350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil
Conductor - Copper Str Run Range
750 KCMIL-350 KCMIL
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Tap Range
4/0 AWG-1/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
H-TAP
Carton Quantity
40
Minimum Pack Quantity
1
Pallet Quantity
2880