Brand: Burndy
Catalog ID: YH3939WCC
Application
Wire Tap
Catalog Number
YH3939WCC
Color Code
Yellow
Connector Type
H-TAP W/CLR COVER
Die Index
KR
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
CRIMPIT
Temperature Rating
194
Trade Name
CRIMPIT™
Type
Compression Taps
UPC
781810436493
UPC 14 Digit GTIN
00781810436493
Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.25 in
Dimension - Strip Length inch
1-3/8
Dimension - Width inch
2.97 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
450;500
Conductor - Copper Flex G Tap
350;400;450;500
Conductor - Copper Flex H Tap
350;400;450;500
Conductor - Copper Flex I Run
550 KCMIL-450 KCMIL
Conductor - Copper Flex I Tap
350;400;450;500
Conductor - Copper Flex I Tap Range
550 KCMIL-350 KCMIL
Conductor - Copper Flex K Run
450;500
Conductor - Copper Flex K Tap
350;400;450;500
Conductor - Copper Flex M Run
450;500
Conductor - Copper Flex M Tap
350;400;450;500
Conductor - Copper Str Run
500;550;600;700;750
Conductor - Copper Str Run Range
750 KCMIL-500 KCMIL
Conductor - Copper Str Tap
350;400;450;500;550;600;700
Conductor - Copper Str Tap Range
750 KCMIL-350 KCMIL
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
450