BURNDY
Image of YH4429 YH4429, Compression H-Tap
Image of YH4429 YH4429, Compression H-Tap

YH4429, Compression H-Tap

Brand: Burndy

Catalog ID: YH4429

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 1000 KCMIL-750 KCMIL Class B,C, 777 KCMIL-535 KCMIL DLO, 750-500 KCMIL Class I, Tap 1: 250 KCMIL-2 AWG Class B,C, 4/0 AWG-2 AWG Class I, DLO. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH4429

Color Code

Yellow

Connector Type

H-TAP

Die Index

KR

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Run/Tap

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810041802

UPC 14 Digit GTIN

00781810041802

Dimensions

Dimension - Height inch

3.22 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Strip Length inch

1-3/8

Dimension - Width fraction

1.70 in

Dimension - Width inch

3.32 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

500 kcmil;600 kcmil;700 kcmil

Conductor - Copper Flex G Run Range

500 kcmil-700 kcmil

Conductor - Copper Flex G Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex G Tap Range

2 AWG-4/0 AWG

Conductor - Copper Flex H Run

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;600 kcmil;700 kcmil

Conductor - Copper Flex H Run Range

4/0 AWG-700 kcmil

Conductor - Copper Flex H Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex H Tap Range

2 AWG-4/0 AWG

Conductor - Copper Flex I Run

750 KCMIL-500 KCMIL

Conductor - Copper Flex I Run Range

500 kcmil-700 kcmil

Conductor - Copper Flex I Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex I Tap Range

4/0 AWG-2 AWG

Conductor - Copper Flex K Run

500 kcmil;600 kcmil;700 kcmil

Conductor - Copper Flex K Run Range

500 kcmil-700 kcmil

Conductor - Copper Flex K Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex K Tap Range

2 AWG-4/0 AWG

Conductor - Copper Flex M Run

500 kcmil;600 kcmil;700 kcmil

Conductor - Copper Flex M Run Range

500 kcmil-700 kcmil

Conductor - Copper Flex M Tap

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Flex M Tap Range

2 AWG-4/0 AWG

Conductor - Copper Str Run

700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Run Range

1000 KCMIL-750 KCMIL

Conductor - Copper Str Tap

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

250 KCMIL-2 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

H-TAP

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

3000