BURNDY
Image of YH4434 YH4434, Compression H-Tap

YH4434, Compression H-Tap

Brand: Burndy

Catalog ID: YH4434

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 1000 KCMIL-750 KCMIL Class B,C, 777 KCMIL-535 KCMIL DLO, 750-500 KCMIL Class I, Tap 1: 500 KCMIL-350 KCMIL Class B,C, 350 KCMIL Class I, K. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH4434

Color Code

Yellow

Die Index

KR

Finish Type

Material

COPPER

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810418949

UPC 14 Digit GTIN

00781810418949

Dimensions

Dimension - Height inch

3.38 in

Dimension - Strip Length inch

1-3/8

Dimension - Width fraction

1.70 in

Dimension - Width inch

3.50 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

500 kcmil;600 kcmil;700 kcmil

Conductor - Copper Flex G Run Range

500 kcmil-700 kcmil

Conductor - Copper Flex G Tap

350 kcmil

Conductor - Copper Flex G Tap Range

350 kcmil

Conductor - Copper Flex H Run

700 kcmil

Conductor - Copper Flex H Run Range

700 kcmil

Conductor - Copper Flex H Tap

350 kcmil

Conductor - Copper Flex H Tap Range

350 kcmil

Conductor - Copper Flex I Run

750 KCMIL-500 KCMIL

Conductor - Copper Flex I Run Range

500 kcmil-700 kcmil

Conductor - Copper Flex I Tap

350 kcmil

Conductor - Copper Flex I Tap Range

350 KCMIL

Conductor - Copper Flex K Run

500 kcmil;600 kcmil;700 kcmil

Conductor - Copper Flex K Run Range

500 kcmil-700 kcmil

Conductor - Copper Flex K Tap

350 kcmil

Conductor - Copper Flex K Tap Range

350 kcmil

Conductor - Copper Flex M Run

500 kcmil;600 kcmil;700 kcmil

Conductor - Copper Flex M Run Range

500 kcmil-700 kcmil

Conductor - Copper Flex M Tap

350 kcmil

Conductor - Copper Flex M Tap Range

350 kcmil

Conductor - Copper Str Run

700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Run Range

1000 KCMIL-750 KCMIL

Conductor - Copper Str Tap

350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

500 KCMIL-350 KCMIL

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Logistics

Minimum Pack Quantity

50