BURNDY
YH6C6C, Copper Compression H-Tap, Run: #6-10 AWG, Tap: #6-14 AWG, Tin Plated
Image of YH6C6C YH6C6C, Copper Compression H-Tap, Run: #6-10 AWG, Tap: #6-14 AWG, Tin Plated
Buy America(n) Qualified

YH6C6C, Copper Compression H-Tap, Run: #6-10 AWG, Tap: #6-14 AWG, Tin Plated

Brand: Burndy

Catalog ID: YH6C6C

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 6 AWG-10 AWG Class B,C, 6 AWG-10 AWG Class I, DLO, Tap 1: 6 AWG-14 AWG Class B,C, 6 AWG-14 AWG Class I, DLO. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH6C6C

Color Code

Orange

Connector Type

H-TAP

Die Index

BG

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810042373

UPC 14 Digit GTIN

00781810042373

Dimensions

Dimension - Height inch

0.81 in

Dimension - L Length Overall mm

15 mm

Dimension - Length Overall inch

0.60 in

Dimension - Strip Length inch

3/4

Dimension - Width fraction

.39 in

Dimension - Width inch

0.81 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

8;7;6

Conductor - Copper Flex G Run Range

8-6

Conductor - Copper Flex G Tap

14;8;7;6

Conductor - Copper Flex G Tap Range

14-6

Conductor - Copper Flex H Run

6 AWG

Conductor - Copper Flex H Run Range

6 AWG

Conductor - Copper Flex H Tap

14;8;7;6

Conductor - Copper Flex H Tap Range

14-6

Conductor - Copper Flex I Run

6 AWG-10 AWG

Conductor - Copper Flex I Tap

14;8;7;6

Conductor - Copper Flex I Tap Range

6 AWG-14 AWG

Conductor - Copper Flex K Run

8;7;6

Conductor - Copper Flex K Tap

14;8;7;6

Conductor - Copper Flex M Run

8;7;6

Conductor - Copper Flex M Tap

14;8;7;6

Conductor - Copper Str Run

10;9;8;7;6

Conductor - Copper Str Run Range

6 AWG-10 AWG

Conductor - Copper Str Tap

14;12;10;9;8;7;6

Conductor - Copper Str Tap Range

6 AWG-14 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

H-TAP

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Pallet Quantity

13500