BURNDY
Image of YH6C6CWC YH6C6CWC, Compression H-Tap

YH6C6CWC, Compression H-Tap

Brand: Burndy

Catalog ID: YH6C6CWC

Cu H-Tap Crimpit W/Black Cover Kit, 6-10 Code & Flex(Main), 6-14 Code & Flex(Tap), Tin Plated, Orange.

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH6C6CWC

Color Code

Orange

Connector Type

H-TAP W/CLR COVER

Die Index

BG

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

Copper

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810051047

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex I Run

6 AWG-10 AWG

Conductor - Copper Flex I Tap Range

6 AWG-14 AWG

Conductor - Copper Str Run Range

6 AWG-10 AWG

Conductor - Copper Str Tap Range

6 AWG-14 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

H-TAP W/CLR COVER

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

3300