

Catalog Number
YHD200J1444
Connector Type
H-Tap
Die Index
D3
Material
Aluminum
Material - Bail
Copper
Plated
Yes
Plating Type
Tin
Product Type
Compression
Trade Name
HYCRIMP™
Type
Bail
UPC
781810054215
UPC 14 Digit GTIN
00781810054215
Dimension - B Length fraction
1-22/25 in
Dimension - B Length inch
1.88 in
Dimension - D inch
3.00 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.0 in
Dimension - Pad Width inch
5.00 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG-2/0 (6/1) Quail AWG
Conductor - AL Str Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Size Range
2/0 AWG-4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
H-Tap
Carton Quantity
16
Minimum Pack Quantity
1
Pallet Quantity
1440