Brand: Burndy
Catalog ID: YHD300
Application
For Copper, Aluminum Or ACSR And Compact Conductors
Catalog Number
YHD300
Die Index
D3
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
HYCRIMP
Trade Name
HYCRIMP™
Type
YHD
UPC
781810139257
UPC 14 Digit GTIN
00781810139257
Dimension - Height fraction
1-21/50 in
Dimension - Height inch
1.42 in
Dimension - Height mm
36.1 mm
Dimension - Width fraction
89/100 in
Dimension - Width inch
0.89 in
Dimension - Width mm
23 mm
Conductor - ACSR Cmpt Run
1/0 AWG;2/0 AWG
Conductor - ACSR Cmpt Run Range
1/0 AWG-2/0 AWG
Conductor - ACSR Cmpt Tap
1/0 AWG;2/0 AWG;3/0 AWG
Conductor - ACSR Cmpt Tap Range
1/0 AWG-3/0 AWG
Conductor - ACSR Str Run
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Run Range
1 (6/1) Robin AWG-2/0 (6/1) Quail AWG
Conductor - ACSR Str Tap
1 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Tap Range
1 (6/1) Raven AWG-2/0 (6/1) Quail AWG
Conductor - AL Str Run
2/0 - 4/0
Conductor - AL Str Run Range
2/0 - 4/0
Conductor - AL Str Tap
1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Tap Range
1 AWG-2/0 AWG
Conductor - Copper Solid Run
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Run Range
2/0 AWG-4/0 AWG
Conductor - Copper Solid Tap
2/0 AWG;3/0 AWG
Conductor - Copper Solid Tap Range
2/0 AWG-3/0 AWG
Conductor - Copper Str Run
#1(3);2 AWG;1 AWG;1/0 ;2/0 AWG;3/0
Conductor - Copper Str Run Range
#1(3)-3/0
Conductor - Copper Str Tap
2/0 AWG;3/0 AWG
Conductor - Copper Str Tap Range
2/0 AWG-3/0 AWG
Buy America(n) Qualified
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
8250