

Brand: Burndy
Catalog ID: YHN500
Application
For Copper, Aluminum Or ACSR And Compact Conductors
Catalog Number
YHN500
Die Index
N
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Compression Tap Connectors>H-Taps
Product Type
Compression
Sub Brand
HYCRIMP
Trade Name
HYCRIMP™
Type
YHN
UPC
781810139455
UPC 14 Digit GTIN
00781810139455
Dimension - Height inch
1.96 in
Dimension - Height mm
50.8 mm
Dimension - L Length Overall mm
41 mm
Dimension - Length Overall inch
1.62 in
Dimension - Width fraction
1-7/25 in
Dimension - Width inch
1.28 in
Dimension - Width mm
33 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Run
266.8 kcmil;556.5 kcmil
Conductor - ACSR Cmpt Run Range
266.8 kcmil-556.5 kcmil
Conductor - ACSR Cmpt Tap
#6;2/0
Conductor - ACSR Cmpt Tap Range
#6 AWG-2/0 AWG
Conductor - ACSR Str Run
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;266.8 (18/1) Waxwing kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Run Range
4/0 (6/1) Penquin AWG-477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Tap Range
6 (6/1) Turkey AWG-2/0 (6/1) Quail AWG
Conductor - AL Str Run
4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Run Range
4/0 AWG-500 kcmil
Conductor - AL Str Tap
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Tap Range
6 AWG-2/0 AWG
Conductor - Copper Solid Tap
#6 - 3/0
Conductor - Copper Solid Tap Range
#6 - 3/0
Conductor - Copper Str Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
4/0 AWG-500 kcmil
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range
6 AWG-2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
2400