Brand: Burndy
Catalog ID: YHN550
Application
For Copper, Aluminum Or ACSR And Compact Conductors
Catalog Number
YHN550
Die Index
N
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYCRIMP
Trade Name
HYCRIMP™
Type
YHN
UPC
781810139554
UPC 14 Digit GTIN
00781810139554
Dimension - Height fraction
1-24/25 in
Dimension - Height inch
1.96 in
Dimension - Height mm
49.8 mm
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2.00 in
Dimension - Width fraction
1-7/25 in
Dimension - Width inch
1.28 in
Dimension - Width mm
33 mm
Conductor - ACSR Cmpt Run
300 - 556.5
Conductor - ACSR Cmpt Run Range
300 - 556.5
Conductor - ACSR Cmpt Tap
2/0 AWG - 266.8
Conductor - ACSR Cmpt Tap Range
2/0 AWG - 266.8
Conductor - ACSR Str Run
266.8 (18/1) - 477 (18/1)
Conductor - ACSR Str Run Range
266.8 (18/1) - 477 (18/1)
Conductor - ACSR Str Tap
2/0 (6/1) - 4/0 (6/1)
Conductor - ACSR Str Tap Range
2/0 (6/1) - 4/0 (6/1)
Conductor - AL Str Run
250 - 500
Conductor - AL Str Run Range
250 - 500
Conductor - AL Str Tap
2/0 - 4/0
Conductor - AL Str Tap Range
2/0 - 4/0
Conductor - Copper Solid Tap
3/0 - 300
Conductor - Copper Solid Tap Range
3/0 - 300
Conductor - Copper Str Tap
2/0 - 4/0
Conductor - Copper Str Tap Range
2/0 - 4/0
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
50