
Brand: Burndy
Catalog ID: YHO1
Application
For Copper, Aluminum Or ACSR And Compact Conductors
Catalog Number
YHO1
Die Index
O
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
LOKTAP
Trade Name
LOKTAP™
Type
YHO
UPC
781810139011
UPC 14 Digit GTIN
00781810139011
Dimension - Height fraction
1-11/100 in
Dimension - Height inch
1.11 in
Dimension - Height mm
28.2 mm
Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.25 in
Dimension - Width fraction
67/100 in
Dimension - Width inch
0.67 in
Dimension - Width mm
17 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Run
#6;4 AWG;3 AWG;2 AWG;#1
Conductor - ACSR Cmpt Run Range
#6-#1
Conductor - ACSR Cmpt Tap
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - ACSR Cmpt Tap Range
6 AWG-1 AWG
Conductor - ACSR Str Run
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Run Range
6 (6/1) Turkey AWG-2 (7/1) Sparate AWG
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Tap Range
6 (6/1) Turkey AWG-2 (7/1) Sparate AWG
Conductor - AL Str Run
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - AL Str Run Range
6 AWG-1 AWG
Conductor - AL Str Tap
6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Tap Range
6 AWG-2 AWG
Conductor - Copper Solid Run
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Run Range
6 AWG-1 AWG
Conductor - Copper Solid Tap
#6;5 AWG;4 AWG;3 AWG;2 AWG;#1
Conductor - Copper Solid Tap Range
#6-#1
Conductor - Copper Str Run
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Str Run Range
6 AWG-1 AWG
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Tap Range
6 AWG-2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
350
Minimum Pack Quantity
25
Pallet Quantity
11550