BURNDY
YHO150BOX8150, Aluminum Overhead Tap Connector, AL, CU, ACSR, AAAC, Steel
Image of YHO150BOX8150 YHO150BOX8150, Aluminum Overhead Tap Connector, AL, CU, ACSR, AAAC, Steel

YHO150BOX8150, Aluminum Overhead Tap Connector, AL, CU, ACSR, AAAC, Steel

Brand: Burndy

Catalog ID: YHO150BOX8150

Wide Range, universal figure H shaped aluminum connector. Massive aluminum design minimizes effects of galvanic corrosion. Pre-filled with PENETROX and strip sealed to limit oxide growth and increase the life of the connection.

  • Aluminum Overhead Compression Tap Connector
  • Prefilled with PENETROX Oxide Inhibitor and Strip Sealed

General

Catalog Number

YHO150BOX8150

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYCRIMP™

UPC

781810083314

UPC 14 Digit GTIN

00781810083314

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8150

Minimum Pack Quantity

8150