BURNDY
YHSA10K10LF, Heat Shrink Locking Fork Terminal For 12 - 10 AWG
Image of YHSA10K10LF YHSA10K10LF, Heat Shrink Locking Fork Terminal For 12 - 10 AWG

YHSA10K10LF, Heat Shrink Locking Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: YHSA10K10LF

Heat Shrink Locking Fork Terminal For 12 - 10 AWG.

YHSA10K10LF.

  • Locking fork tongue design allows fast installation
  • Screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installation while maintaining proper spring retention of forks

General

Application

For Use On Copper Conductor

Catalog Number

YHSA10K10LF

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Physical Attribute - Tongue Type

Snap Fork

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS, Heat Shrink

UPC

781810524640

UPC 14 Digit GTIN

00781810524640

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.27 in

Dimension - Pad Width inch

0.35 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.29 in

Conductor Related

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Locking Fork Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

99999