BURNDY
YHSA10K6BF, Heat Shrink Block Fork, 12-10 AWG, #4-6 Stud
Image of YHSA10K6BF YHSA10K6BF, Heat Shrink Block Fork, 12-10 AWG, #4-6 Stud
Image of YHSA10K6BF YHSA10K6BF, Heat Shrink Block Fork, 12-10 AWG, #4-6 Stud

YHSA10K6BF, Heat Shrink Block Fork, 12-10 AWG, #4-6 Stud

Brand: Burndy

Catalog ID: YHSA10K6BF

Heat Shrink Block Fork, 12-10 AWG, #6 Stud, Annealed Copper, Color-Coded, Serrated Barrel, Tin Plated

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

General

Application

For Use On Copper Conductor

Catalog Number

YHSA10K6BF

Connector Type

Block Fork Terminal

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Physical Attribute - Tongue Type

Block Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS, Heat Shrink

UPC

781810524671

UPC 14 Digit GTIN

00781810524671

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.27 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

#4 - #6

Dimension - Z (inch)

0.29 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Block Fork Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

50

Pallet Quantity

1