BURNDY
YHSA14K6BF, Heat Shrink Block Fork Terminal For 16 - 14 AWG
Image of YHSA14K6BF YHSA14K6BF, Heat Shrink Block Fork Terminal For 16 - 14 AWG

YHSA14K6BF, Heat Shrink Block Fork Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YHSA14K6BF

Heat Shrink Block Fork Terminal For 16 - 14 AWG.

YHSA14K6BF.

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

General

Application

For Use On Copper Conductor

Catalog Number

YHSA14K6BF

Connector Type

Block Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Physical Attribute - Tongue Type

Block Fork

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS, Heat Shrink

UPC

781810524794

UPC 14 Digit GTIN

00781810524794

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.18 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

7/32 in

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.30 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Block Fork Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

1