BURNDY
YHSA18K10F, Heat Shrink Fork Terminal For 22 - 18 AWG
Image of YHSA18K10F YHSA18K10F, Heat Shrink Fork Terminal For 22 - 18 AWG

YHSA18K10F, Heat Shrink Fork Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: YHSA18K10F

Heat Shrink Fork Terminal For 22 - 18 AWG.

YHSA18K10F.

  • Made from pure copper, annealed for maximum strength
  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

General

Application

For Use On Copper Conductor

Catalog Number

YHSA18K10F

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS, Heat Shrink

UPC

781810477052

UPC 14 Digit GTIN

00781810477052

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.18 in

Dimension - N inch

0.27 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

5/16

Dimension - Stud Size inch

#10

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Packaging Type

Bag

Pallet Quantity

1