BURNDY
YHSQ18F18X02D, Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.19 x .02)
Image of YHSQ18F18X02D YHSQ18F18X02D, Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.19 x .02)

YHSQ18F18X02D, Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.19 x .02)

Brand: Burndy

Catalog ID: YHSQ18F18X02D

Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.19 x .02).

YHSQ18F18X02D.

  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

General

Application

For Use On Copper Conductor

Catalog Number

YHSQ18F18X02D

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation Type

Heat Shrink

Material

Copper

Plated

Y

Plating Type

Tin Plated

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS

UPC

781810525463

UPC 14 Digit GTIN

00781810525463

Dimensions

Dimension - B Length inch

0.17 in

Dimension - L Length Overall mm

36 mm

Dimension - Length Overall inch

1.42 in

Dimension - Pad Width inch

0.11 in

Dimension - Strip Length inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

18 AWG - 22 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999