BURNDY
Image of YHSQ18M25X03 YHSQ18M25X03, Heat Shrink Male Quick Disconnect For 22 - 18 AWG (.25 x .03)

YHSQ18M25X03, Heat Shrink Male Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand: Burndy

Catalog ID: YHSQ18M25X03

Heat Shrink Male Quick Disconnect For 22 - 18 AWG (.25 x .03).

YHSQ18M25X03.

  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

General

Application

For Use On Copper Conductor

Catalog Number

YHSQ18M25X03

EU RoHS Indicator

Yes

Insulation

Insulation Type

Heat Shrink

Material

Copper

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS

UPC

781810477090

UPC 14 Digit GTIN

00781810477090

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

5/16

Conductor Related

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Packaging Type

Bag

Pallet Quantity

99999