BURNDY
YHSS14, Heat Shrink Splice For 16 - 14 AWG
Image of YHSS14 YHSS14, Heat Shrink Splice For 16 - 14 AWG
Image of YHSS14 YHSS14, Heat Shrink Splice For 16 - 14 AWG

YHSS14, Heat Shrink Splice For 16 - 14 AWG

Brand: Burndy

Catalog ID: YHSS14

Heat Shrink Splice, 16-14 AWG, Annealed Pure Copper, Tin Plated, Color-Coded, Serrated Barrel

  • Made from pure copper, annealed for maximum strength
  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

General

Application

For Use On Copper Conductor

Catalog Number

YHSS14

Connector Type

Seamless Butt Splice

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS, Heat Shrink

UPC

781810476901

UPC 14 Digit GTIN

00781810476901

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - Strip Length inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Packaging Type

Bag

Pallet Quantity

99999