BURNDY
YKA262N, Copper Disconnectable Terminal w/Fixed Hardware
Image of YKA262N YKA262N, Copper Disconnectable Terminal w/Fixed Hardware
Image of YKA262N YKA262N, Copper Disconnectable Terminal w/Fixed Hardware

YKA262N, Copper Disconnectable Terminal w/Fixed Hardware

Brand: Burndy

Catalog ID: YKA262N

HYLUG™, Copper Disconnectable Compression Terminal, With Fixed H/W, 2 Holes, 2/0 Str Cu, 1/2" Stud.

  • Tin-plated copper compression terminal with fixed hardware for making disconnectable tap or jumper connections
  • Used with slotted Type YTA-2N T-Tap or YSA-R-2N terminal
  • Supplied with tin-plated silicon bronze bolts and washer-face nuts

General

Catalog Number

YKA262N

Connector Type

Terminal

Die Index

166;206

Material

Copper

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Product Type

Compression

Trade Name

HYLUG™

UPC

781810014882

UPC 14 Digit GTIN

00781810014882

Dimensions

Dimension - B Length fraction

1-18/25 in

Dimension - B Length inch

1.72 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

134 mm

Dimension - Length Overall inch

5.27 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.71 in

Dimension - Pad Width inch

0.97 in

Dimension - Strip Length inch

1- 13/16 in

Dimension - Stud Size inch

1/2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2320