BURNDY
Image of YKA28R2NALT YKA28R2NALT, Disconnectable Terminal
Image of YKA28R2NALT YKA28R2NALT, Disconnectable Terminal

YKA28R2NALT, Disconnectable Terminal

Brand: Burndy

Catalog ID: YKA28R2NALT

DISCONNECTABLE TERMINAL.

Disconnectable Terminal

General

Catalog Number

YKA28R2NALT

Connector Type

Terminal

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Type

Compression

UPC

781810493960

UPC 14 Digit GTIN

00781810493960

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

3330