BURNDY
Image of YKA30R2N YKA30R2N, Aluminum Terminal

YKA30R2N, Aluminum Terminal

Brand: Burndy

Catalog ID: YKA30R2N

Al Compression terminal, 266.8(.609)(.633), 317"L, 317 or 705 index.

  • Aluminum compression terminal with fixed hardware and positioning pin for making disconnectable tap or jumper connections
  • Used with Slotted YTA-R-2N T-Tap or YSA-R-2N Terminal (sold separately)
  • Supplied with aluminum bolts and washer
  • Pre-filled with PENETROX Joint Compound and Capped

General

Application

For Copper, Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors And Making Disconnectable Tap Or Jumper Connections

Catalog Number

YKA30R2N

Connector Type

Terminal

Die Index

M;317

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

Straight

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYLUG

Type

YKA-R-2N, Disconnectable

UPC

781810017012

UPC 14 Digit GTIN

00781810017012

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

184 mm

Dimension - Length Overall inch

7.25 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.90 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil

Conductor - AL Str Size

250 kcmil;266 kcmil

Conductor - Copper Str Size

250 kcmil;300 kcmil

Conductor - Copper Str Size Range

250 kcmil - 300 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

Straight

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1750