BURNDY
Image of YKA33R2G1 YKA33R2G1, Cast Aluminum Terminal

YKA33R2G1, Cast Aluminum Terminal

Brand: Burndy

Catalog ID: YKA33R2G1

Cast Aluminum HYLUG™; 655 OR 705 Index.

General

Catalog Number

YKA33R2G1

Die Index

655;705

Material

Aluminum, Cast

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810093290

UPC 14 Digit GTIN

00781810093290

Conductor Related

Conductor - ACSR Str Size Range

183.6 kcmil, 203.2 kcmil, 336.4 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

3